Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Cup Filters VFT - VFT G1/4-IG 80
Bill of material
SCHMALZ 10.07.01.00119 VFT G1/4-IG 80
NAME
Name
10_07_01_00119
NNCUSTOM
VFT G1/4-IG 80
NTCUSTOM
Vakuumtassenfilter
NBCUSTOM
VFT G1/4-IG 80
LINACUSTOM
VFT G1/4-IG 80
ARTNR
Order number
10.07.01.00119
C121
D
48 mm
C132
G1
G1/4"-IG
C117
H
60 mm
C115
H1
50 mm
C111
L
76 mm
C2195
Connection
G1/4"-IG
C922
Nenndurchfluss
110 l/min
C923
Nenndurchfluss
6.6 mł/h
C493
Vacuum (max)
-990 mbar
C490
Überdruck (max) bei 25°C
7 bar
C491
Überdruck (max) bei 50°C
5 bar
C536
Filterfeinheit
80 µm
C575
Weight
47 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models