Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Cup Filters VFT - VFT G3/8-IG 100
Bill of material
SCHMALZ 10.07.01.00123 VFT G3/8-IG 100
NAME
Name
10_07_01_00123
NNCUSTOM
VFT G3/8-IG 100
NTCUSTOM
Vakuumtassenfilter
NBCUSTOM
VFT G3/8-IG 100
LINACUSTOM
VFT G3/8-IG 100
ARTNR
Order number
10.07.01.00123
C121
D
48.5 mm
C132
G1
G3/8"-IG
C117
H
101 mm
C115
H1
88 mm
C111
L
77.2 mm
C2195
Connection
G3/8"-IG
C922
Nenndurchfluss
290 l/min
C923
Nenndurchfluss
17.4 mł/h
C493
Vacuum (max)
-990 mbar
C490
Überdruck (max) bei 25°C
7 bar
C491
Überdruck (max) bei 50°C
5 bar
C536
Filterfeinheit
100 µm
C575
Weight
79 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models