Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Filters VF / STF / STF-D - STF 100 P 12 SSB
Bill of material
SCHMALZ 10.07.01.00360 STF 100 P 12 SSB
NAME
Name
10_07_01_00360
NNCUSTOM
STF 100 P 12 SSB
NTCUSTOM
Staubfilter
NBCUSTOM
STF 100 P 12 SSB
LINACUSTOM
STF 100 P 12 SSB
ARTNR
Order number
10.07.01.00360
C112
B1
369 mm
C113
B2
214 mm
C127
d
8.5 mm
C121
D
264 mm
C119
D1
288 mm
C120
D2
100 mm
C1685
D3
102 mm
C117
H
335 mm
C111
L
445 mm
C109
L1
829 mm
C110
L2
384 mm
C628
X1
280 mm
C2195
Connection
Ř100mm
C923
Nenndurchfluss
720 mł/h
C922
Nenndurchfluss
12000 l/min
C536
Filterfeinheit
3 µm
C576
Weight
3.8 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models