Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Filters VF / STF / STF-D - STF 75 P 8.0 SSD
Bill of material
SCHMALZ 10.07.01.00263 STF 75 P 8.0 SSD
NAME
Name
10_07_01_00263
NNCUSTOM
STF 75 P 8.0 SSD
NTCUSTOM
Staubfilter
NBCUSTOM
STF 75 P 8.0 SSD
LINACUSTOM
STF 75 P 8.0 SSD
ARTNR
Order number
10.07.01.00263
C112
B1
280 mm
C113
B2
148 mm
C127
d
8.5 mm
C121
D
228 mm
C119
D1
248 mm
C120
D2
75 mm
C1685
D3
75 mm
C117
H
260 mm
C111
L
415 mm
C109
L1
774 mm
C110
L2
359 mm
C628
X1
237 mm
C2195
Connection
Ř75mm
C923
Nenndurchfluss
480 mł/h
C922
Nenndurchfluss
8000 l/min
C493
Vacuum (max)
-500 mbar
C536
Filterfeinheit
3 µm
C576
Weight
2.6 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models