Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Filters VF / STF / STF-D - STF G1-1/4-IG N
Bill of material
SCHMALZ 10.07.01.00008 STF G1-1/4-IG N
NAME
Name
10_07_01_00008
NNCUSTOM
STF G1-1/4-IG N
NTCUSTOM
Staubfilter
NBCUSTOM
STF G1-1/4-IG N
LINACUSTOM
STF G1-1/4-IG N
ARTNR
Order number
10.07.01.00008
C112
B1
81 mm
C121
D
136 mm
C132
G1
G1-1/4"-IG
C135
G2
G1-1/4"-IG
C111
L
116 mm
C109
L1
191 mm
C110
L2
17 mm
C2195
Connection
G1-1/4"-IG
C923
Nenndurchfluss
96 mł/h
C922
Nenndurchfluss
1600 l/min
C493
Vacuum (max)
-950 mbar
C536
Filterfeinheit
3 µm
C576
Weight
1 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models