Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Filters VF / STF / STF-D - VF-10 G3/8-IG 10
Bill of material
SCHMALZ 10.07.01.00004 VF-10 G3/8-IG 10
NAME
Name
10_07_01_00004
NNCUSTOM
VF-10 G3/8-IG 10
NTCUSTOM
Vakuumfilter
NBCUSTOM
VF-10 G3/8-IG 10
LINACUSTOM
VF-10 G3/8-IG 10
ARTNR
Order number
10.07.01.00004
C121
D
48 mm
C132
G1
G3/8"-IG
C117
H
54 mm
C116
H2
30 mm
C111
L
70 mm
C109
L1
157 mm
C110
L2
42 mm
C2195
Connection
G3/8"-IG
C923
Nenndurchfluss
10 mł/h
C922
Nenndurchfluss
166 l/min
C493
Vacuum (max)
-950 mbar
C536
Filterfeinheit
10 µm
C576
Weight
0.215 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models