Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Lifting Cylinders HS - HS 30-32 G1/8-IG
Bill of material
SCHMALZ 10.01.07.00001 HS 30-32 G1/8-IG
NAME
Name
10_01_07_00001
NNCUSTOM
HS 30-32 G1/8-IG
NTCUSTOM
Hubsauger
NBCUSTOM
HS 30-32 G1/8-IG
LINACUSTOM
HS 30-32 G1/8-IG
ARTNR
Order number
10.01.07.00001
C121
D
50 mm
C119
D1
14 mm
C132
G1
G1/8"-IG
C135
G2
G1/8"-IG
C138
G3
M8-IG
C633
G4
M8-IG
C117
H
97 mm
C115
H1
67 mm
C116
H2
10 mm
C622
H3
10 mm
C111
L
50 mm
C133
LG1
8 mm
C136
LG2
10 mm
C139
LG3
12 mm
C619
LG4
12 mm
C2108
Z(all)
30 mm
C969
Haltekraft
9 N
C868
Luftverbrauch
66.7 l/min
C869
Luftverbrauch
4.002 mł/h
C970
Taktzeit
0.8 s
C576
Weight
0.36 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models