Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Modules VEE-QCMV - VEE-QCMV HF 2 13 22 SD
Bill of material
SCHMALZ 10.01.36.00169 VEE-QCMV HF 2 13 22 SD
NAME
Name
10_01_36_00169
NNCUSTOM
VEE-QCMV HF 2 13 22 SD
NTCUSTOM
Vakuummodul
NBCUSTOM
VEE-QCMV HF 2 13 22 SD
LINACUSTOM
VEE-QCMV HF 2 13 22 SD
ARTNR
Order number
10.01.36.00169
C114
B
55 mm
C127
d
8 mm
C121
D
25.4 mm
C154
D mk
46 mm
C132
G1
G1/8"-IG
C135
G2
M4-AG
C117
H
51.9 mm
C115
H1
65 mm
C111
L
195.8 mm
C110
L2
143 mm
C136
LG2
8.6 mm
C882
Saugvermögen (max)
164 l/min
C2201
Druckbereich (Betriebsdruck)
2,0 ... 6,0 bar
C574
Schallpegel (frei)
84 dB
C573
Schallpegel (angesaugt)
75 dB
C2220
Umgebungstemperatur
0 ... 60 °C
C575
Weight
367 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models