Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Regulators VR - VR G1/4-IG HW
Bill of material
SCHMALZ 10.05.05.00075 VR G1/4-IG HW
NAME
Name
10_05_05_00075
NNCUSTOM
VR G1/4-IG HW
NTCUSTOM
Vakuumregler
NBCUSTOM
VR G1/4-IG HW
LINACUSTOM
VR G1/4-IG HW
ARTNR
Order number
10.05.05.00075
C114
B
40 mm
C112
B1
60 mm
C113
B2
40 mm
C127
d
24 mm
C132
G1
G1/4"-IG
C135
G2
G1/4"-IG
C117
H
109 mm
C116
H2
95.7 mm
C622
H3
7 mm
C111
L
50 mm
C628
X1
30 mm
C2228
Vakuumbereich
-950 ... -25 mbar
C856
Wiederholgenauigkeit
± 2% vom Messbereich
C908
Durchfluss (max)
200 l/min
C909
Durchfluss (max)
12 mł/h
C2220
Umgebungstemperatur
5 ... 60 °C
C576
Weight
0.2 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models