Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Schmalz
Description
Vacuum Units VE / VER - VER 15
Bill of material
SCHMALZ 10.02.03.00335 VER 15
NAME
Name
10_02_03_00335
NNCUSTOM
VER 15
NTCUSTOM
Vakuum-Einheit (pneumatisch)
NBCUSTOM
VER 15
LINACUSTOM
VER 15
ARTNR
Order number
10.02.03.00335
C114
B
126.5 mm
C112
B1
157.5 mm
C127
d
3.3 mm
C119
D1
9.5 mm
C120
D2
9.5 mm
C117
H
34 mm
C115
H1
75 mm
C111
L
260 mm
C628
X1
246 mm
C625
Y1
60 mm
C172
Düsendurchmesser
1.5 mm
C489
Evakuierungsgrad
80 %
C882
Saugvermögen (max)
69 l/min
C883
Saugvermögen (max)
4.1 mł/h
C868
Luftverbrauch
102 l/min
C869
Luftverbrauch
6.12 mł/h
C1394
Opt. Betriebsdruck
5 bar
C576
Weight
3.3 kg
C2211
Opt. Betriebsdruck
72.5 psi
C2203
Saugvermögen (max)
2.436 cfm
C2206
Vacuum (max)
-23.624 inHg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models