Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VAJ31_32 - Drag Chain ¡¤ E2/000 Medium
Bill of material
VAJ31-F100-R125-N1-VDJ31
CODE
Code
TYPE
Type
E2/000 Medium Type
NG
Inner High
45
OD
Opening Direction
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-40¡æ~120¡æ
SR
Smoldering Level
UL94-V2
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
P
Pitch P
67 mm
MCD
Maximum cable diameter
42 mm
B
Inner High B
45 mm
C
Outer Height C
64 mm
E
Outer Width E
120 mm
AIH
Actual installation height HF
354 mm
H
314 mm
D
258 mm
K
530 mm
WEI
Weight
1.93 kg/m
H2
475 mm
D2
804 mm
D2TOL
D2 Tolerance
+25/0
K2
355 mm
LINK
Website
Hyperlinks
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models