Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Electropneumaticly actuated valve, 3 positions - size 10.5
Stückliste
E621-11-10-K11
MOD
Mod.
VDC
A
29.0 mm
ATT1
Ports 1-3-5
M5
ATT2
Ports 2-4
M5
PM
min. pilot p.
1 bar
PD
working p.
2/ 7 bar
PT
Flow rate
200 Nl/min
INFO
Infotext
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models