Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Aircomp
Description
Shut-off valve Pneumatic - SV 1/2" 052 PRED. C. ELECTR. MICROSOL/PNEUM
Bill of material
0522600002
CODE
Code
0522600002
REF
Reference
SV 1/2" 052 PRED. C. ELECTR. MICROSOL/PNEUM
V
Version
QMAX
Flow rate (P1= 10 bar DP= 1 bar)
2580 Nl/min
QS
Exhaust Flow rate (P1=10 bar DP= 1 bar)
1000 Nl/min
C
IN-OUT Connections
G1/2” Pollici
CS
exhaust port
G1/4" Pollici
PMAX
Max Inlet pressure
10 bar
PMIN
Minimum working pressure
3 bar
T
Working temperature
-5 / +50 °C
CP
Max Torque
80 Nm
P
Weight
0,28 Kg
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD