Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Azolgas
Description
VAM 1500 - GAS SPRINGS - Speed Control
Bill of material
VAM 1500 050
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
TB
Tube
CR
Compression Rate
IF
Initial Force (150 bar)
1470 daN
IIF
Initial Intermediate Forces (150 bar)
1470 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
1470 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
95 mm
L1
Total length
mm
Q
Safety Stroke
3 mm
L
Cylinder length
mm
AK
Ø Rod
50 mm
VM
VMAX
0.5 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
75 bar
BAG
Filling thread
G1/8"
ABA
Adapter filling connection
18 CG 1-Q
PB
Product name
SPEED CONTROL
SERIEN
Series
VAM
INFO
Info Link
PDF data sheet
HIDE
0
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Azolgas
    VAM 3000 - GAS SPRINGS - Speed Control
    Azolgas
    VAM 5000 - GAS SPRINGS - Speed Control
    FIBRO
    2489.14. - Controllable gas spring, active
    Azolgas
    VAM 7500 - GAS SPRINGS - Speed Control
    Azolgas
    VH 1200 - GAS SPRINGS - Special Applications
    Azolgas
    VH 2200 - GAS SPRINGS - Special Applications
    Azolgas
    VH 500 - GAS SPRINGS - Special Applications
Previews
3D
Dimension
2D
Download CAD models