Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FATH
Description
Vario Block 25 CS
Bill of material
094513M5CS
PARTNR
Part #
094513M5CS
N
Slot
10
T
Thread
M5
A1
2.5: 13 / 15.5* / 17.5 / 20* 5.0: 13 / 18* / 17.5 / 22.5* mm
A2
Profile
6.0 mm
WEIGHT
Weight
18.8 g
CTN
Customs Tariff Number
39269097
ID
ID #
128064
CFM
Certificate
POP
Certificate
REACH
Certificate
ROHS
Certificate
EAN
EAN-Code
4066061051500
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models