Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
GAMM
Description
VB/P - Volantino pieno zigrinato
Bill of material
6304045
CODE
code
MOD
Modello
A
40 mm
B
20 mm
C
22 mm
E
13 mm
D
F
9 mm
WGT
weight
g
MAT
Materiale
Tecnopolimero nero. Bussola ottone e foro cieco filettato.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models