Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 LaR -VB RJ45 LaR FRNC grey 3.0m
Bill of material
HARTING 09488585585030
MANUID
Product number of the Manufacturer
09488585585030
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Flame retardant, Halogen-free, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Flame retardant, Halogen-free, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
VB RJ45 LaR -VB RJ45 LaR FRNC grey 3.0m
SUPPLIERALTNO
Alternative product number
09 48 858 5585 030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING VarioBoot RJ45, Preferred directions left/right
AAK418
connector connection 2
RJ45 8(8), Preferred directions left/right
AAK422
type of connector connection 1
RJ45 8(8), Preferred directions left/right
AAK423
type of connector connection 2
RJ45 8(8), Preferred directions left/right
BAB392
certificate/approval
0
BAG975
degree of protection
IP20
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models