Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 3.0m
Bill of material
HARTING 09488484745030
MANUID
Product number of the Manufacturer
09488484745030
PREVIEW
Preview
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 3 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on both sides, Wiring 1:1, Halogen-free, Oil resistant, Cable length: 3 m
MANUTYPEDESC
Manufacturer Type Description
VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 3.0m
SUPPLIERALTNO
Alternative product number
09 48 848 4745 030
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAK322
cable type
Copper cable, (round)
AAK417
connector connection 1
HARTING VarioBoot RJ45, Preferred directions up/down
AAK418
connector connection 2
RJ45 8(8), Preferred directions up/down
AAK422
type of connector connection 1
RJ45 8(8), Preferred directions up/down
AAK423
type of connector connection 2
RJ45 8(8), Preferred directions up/down
BAB392
certificate/approval
0
BAG975
degree of protection
IP20
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
CZ
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    HARTING
    RJIkabel;22/1;sol;IP20;ang;RJ45;90°;1,5m
    HARTING
    VB RJ45 UaD -VB RJ45 LaR Cat.6A PUR 20m
    HARTING
    VB RJ45 UaD - DB RJ45 Cat.6A PUR 0.5m
    HARTING
    VB RJ45 UaD - DB RJ45 Cat.6A PUR 15m
    HARTING
    VB RJ45 UaD -VB RJ45 LaR Cat.6A PUR 10m
    HARTING
    VB RJ45 LaR -VB RJ45 LaR Cat.6A PUR 0.5m
    HARTING
    VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 20m
    HARTING
    VB RJ45 LaR -VB RJ45 LaR Cat.6A PUR 15m
    HARTING
    VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 15m
    HARTING
    VB RJ45 UaD -VB RJ45 LaR Cat.6A PUR 15m
    HARTING
    VB RJ45 UaD - DB RJ45 Cat.6A PUR 2.0m
    HARTING
    VB RJ45 LaR-VB RJ45 LaR FRNC yellow 15m
    HARTING
    VB RJ45 LaR -DB RJ45 FRNC red 1.0m
    HARTING
    VB RJ45 UaD -VB RJ45 UaD Cat.6A PUR 1.0m
Previews
3D
Dimension
2D
Download CAD models