Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBC31_32 - Cable Carrier¡¤Series¡¤Outer Diameter Opening / Not Open¡¤Light
Bill of material
VBC31-F6-R18-N1
CODE
Code
TYPE
Type
10 Series Cable Carriers
OD
Opening Direction
BE
Beam
Bridge Type
CA
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
ATEM
Allowable Temperature
-20¡æ~80¡æ
SR
Smoldering Level
UL94-V0
FJ
Accessories
Connector
F
Inner Width F
mm
R
Bending Radius R
mm
N
Number Of Links N
CON
Connector
H
Actual installation height reference HF
52 mm
D
45 mm
K
100 mm
AIH
Actual installation height HF
67 mm
E
Outer Width E
mm
P
Pitch P
15 mm
MCD
Maximum cable diameter
8 mm
OML
Maximum overhead load
0.2 kg/m
MLO
Maximum overhead length
0.6 m
LINK
Website
Website Connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models