Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 21
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
VBC6A - Mini Reversing Contactor with mechanical interlock with safety blocking function (DC)
Bill of material
ABB - GJL1213919R9514 + VBC6A 30-10-P-2.4 Mini Rev.Contactor 17-32VDC, 2.4W, 40 pcs
PN
Product ID
EXTTYPE
Extended Product Type
INVDES
Invoice Description
DES
Description
Mini Reversing Contactor with mechanical interlock with safety blocking function (DC)
DESCLONG
Long Description
INTNO
International product number
MANUID
Product number of the Manufacturer
EF000030
Function
EF003978
Rated control supply voltage Us at AC 50HZ
- - - V
EF003979
Rated control supply voltage Us at AC 60HZ
- - - V
EF003980
Rated control supply voltage Us at DC
V
EF008242
Voltage type for actuating
EF001393
Rated operation current Ie at AC-1, 400 V
A
EF001392
Rated operation current Ie at AC-3, 400 V
A
EF001364
Rated operation power at AC-3, 400 V
kW
EF011960
Rated operation power NEMA
kW
EF001375
Number of normally closed contacts as main contact
EF001374
Number of normally open contacts as main contact
EF006979
Type of electrical connection for auxiliary- and control current circuit
EF006819
Type of electrical connection of main circuit
EF005474
Degree of protection (IP)
EF011959
Degree of protection (NEMA)
EF003972
Rail mounting possible
CTN
Customs tariff number
85365080
WEBLINK
Deeplink product page
TYPE
Type