Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VBK21_61 - Economical Drag Chain ¡¤ High Quality High Speed Silent Type
Bill of material
VBK31-F30-R55-N1-VEK31
CODE
Code
TYPE
Type
High-Quality High-Speed Silent Type
NG
Inner High
mm
OPEN
Open Mode
Inner And Outer Diameter Opening
QS
Number Of Cavities
Single Cavity
MAT
Material
Engineering Plastic
COLOR
Color
Black
TEMP
Allowable Temperature
-40℃~120℃
ZYDJ
Flame Retardant Grade
UL94-V2
FUJ
Accessories
Connector
F
Inner Width
mm
R
Bending Radius
mm
N
Number Of Chain Nodes
mm
Enter value for N
Number Of Chain Nodes
mm
cm
inch
ft
JIETOU
Connector
P
Pitch
mm
MAXD
Maximum Cable Diameter
mm
B
Inner High
mm
C
Outer Height
mm
E
Outer Width
mm
HF
Actual Installation Height
mm
H
Theoretical Installation Size
mm
D
Theoretical Installation Size
mm
K
Theoretical Installation Size
mm
Y
mm
Y1
mm
WEIGHT
Weight
mm
LINK
Web Links
Website Link
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Сваляне на CAD модели