Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Elesa+Ganter
Description
VBR.4 - Four-arm handwheels
Bill of material
Four-arm handwheels VBR.4/280
PARTNUMBER
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
D2
86 mm
DIM03
L
mm
DIM04
L1
42 mm
DIM05
d1
35 mm
DIM06
d3
34 mm
DIM07
dH9
10 mm
DIM08
l
38 mm
DIM09
C
195 Nm
WEIGHT
Weight
g
INFOEG
Product details
Product details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models