Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
IMI Norgren
Description
VCB10 Series - Solenoid actuated spool valves, 5/2
Bill of material
VCB10B511A-AA313A
CNSORDERNO
Order number
SYM
Symbol
VS
Valve size
16 mm
F
Function
5/2
A
Actuation
O
Operator
10 mm
T
Thread
G1/8
M
Manual override
Push only
V
Voltage code
24 V d.c.
CT
Connector type
VCB10 Connector
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models