您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English (United States)
QA認證資訊
目錄: IMI Norgren
Created: 01.01.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IMI Norgren
VCB22A317D-C5213F
IMI Norgren
Guardian Range
Valves
Powered by
CAD模型選擇
{imi_precision/guardian_range/valves/vcb22_asmtab.prj},{NB=VCB22A317D-C5213F},{CNSORDERNO=VCB22A317D-C5213F},{SYM=vcb22_3_2_no.png},{VS=A - 18mm},{FC=3 - 3/2 NO},{AC=17 - sol/spring},{OP=D-C 15mm solenoid coil},{CT=F - 15mm wide Industrial Standard},{VT=13 - 24Vdc},{MO=2 - Push and turn to lock},{TH=5 - M5},{INFOWWW=Link},{PPATH=../../6_valves/3_inline_valves/assemblies/vcb22_new_asmtpl.prj},{VERS=1},{BLOCK=32},{NO=1},{A=88},{C=21},{D=3.2},{E=54},{F=27},{G=7.5},{H=3},{I=2.5},{J=5.000},{K=5.000},{L=16.0},{M=39},{N=19},{O=0.0},{P=5.000},{Q=3.3},{R=6},{S=0},{T=13},{U=18},{V=0.0},{JTXT=M5},{KTXT=M5},{PTXT=M5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 332
HELP_VARIABLE
Company
IMI Norgren
Description
VCB22 Series - Solenoid actuated spool valves
Bill of material
VCB22A317D-C5213F
CNSORDERNO
Order number
VCB22A317D-C5213F
VCB22A317D-C5213F
SYM
Symbol
3/2 directional control valves, Normally Open (NO)
3/2 directional control valves, Normally Open (NO)
VS
Valve size
A - 18mm
A - 18mm
FC
Function
3 - 3/2 NO
3 - 3/2 NO
AC
Actuation
17 - sol/spring
17 - sol/spring
OP
Operator
D-C 15mm solenoid coil
D-C 15mm solenoid coil
CT
Connector type (with light)
F - 15mm wide Industrial Standard
F - 15mm wide Industrial Standard
VT
Voltage
13 - 24Vdc
13 - 24Vdc
MO
Manual override
2 - Push and turn to lock
TH
Thread
5 - M5
5 - M5
INFOWWW
Datasheet
Product Datasheet (PDF)
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求