Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
SMC
Description
VCHN - 5.0 MPa Silencer
Bill of material
VCHN4-10
BODY
Body size
mm
OPTION
Option
PORT
Port size
A
mm
B
72 mm
C
74 mm
D
mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models