目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
CKD
VCV-H10
CKD
真空系統元件
vacuum_cn_local
Powered by
CAD模型選擇
{ckd_cn/vacuum_system_components/vacuum_cn_local/vcv.prj},{NB=VCV-H10},{MODEL=VCV},{PS=-H},{ND=10},{PSC=},{INFOTEXT=Product Info },{A=45},{B=33},{C=16},{D=10},{E=8},{F=14},{G=20},{H=4.5},{I=4.5},{J=Rp1/8},{J1=9.728},{K=10},{L=Rp1/8},{L1=9.728},{M=30},{N=15},{O=14},{P=85}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
公司
CKD
描述
VCV - Vacuum pump with pressure switch
明細表
VCV-H10
MODEL
Model No.
VCV
PS
Performance
H : High vacuum type
L : Large flow type
H : High vacuum type
L : Large flow type
ND
Nozzle diameter
10
10
PSC
Pressure switch
Blank : Without pressure switch
VK : With adjustable pressure switch
V : With unadjustable pressure switch
Blank : Without pressure switch
VK : With adjustable pressure switch
V : With unadjustable pressure switch
INFOTEXT
Product Info
Product Info
A
45
45
mm
B
33
33
mm
C
16
16
mm
D
10
10
mm
E
8
8
mm
F
14
14
mm
G
20
20
mm
H
4.5
4.5
mm
I
2-ΦI(Mounting hole)
4.5
4.5
mm
J
Rp1/8
Rp1/8
K
10
10
mm
L
Rp1/8
Rp1/8
M
30
30
mm
N
N(Φ)
15
15
mm
O
14
14
mm
P
85
85
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WED25_28 - Standard vacuum generator with microswitch
怡合达3D电子图库
09.05.2024
ZH-B-A - Vacuum Ejector Box Type (Built-in Silencer)
SMC Corporation
02.02.2022
ALH - Mini vacuum generator
AIRBEST
12.08.2022
KSVCK - Vaccum Generator
KCC Precision
19.07.2023
KSVC - Vaccum Generator
KCC Precision
19.07.2023
PF2W5 - Digital Flow Switch Remote Type/Sensor Unit
SMC
26.09.2023
C-KUES - Economy Vacuum Generator
Misumi
29.05.2023
VZH - Vacuum pump(centralized exhaust)
CKD
31.07.2023
VBP - Vacuum pump with sliencer
CKD
31.07.2023
Vacuum pump for compressed-air operation - -
dk Fixturing systems
13.09.2019
PFMB7501_7102 - Digital Flow Switch
SMC
28.09.2023
FS - Flow Switch
KCC Precision
12.07.2021
PF2W7 - Digital Flow Switch Integrated Display Type
SMC
26.09.2023
RPV063 - Rotary vacuum pump
(株)日本匹士克
27.10.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求