Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
VD 75
Bill of material
97910001
MD01
VAR__MANUID_
97910001
DESCSHORT
Short Description
VD 75
DESCLONG
Long Description
Sealing plate for junction boxes, flame resistant, white, with fixing screws<br /><strong>Dimensions: </strong>75 x 75 x 4,75 mm
INTNO
International product number
4013902210145
MANUID
Product number of the Manufacturer
97910001
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
VD 75
EF000215
EV000154
EF005776
true
EF005802
true
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.010
LENGTH
75
WIDTH
75
DEPTH
4.750
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models