Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Moxmec
Description
VD - Simple type
Bill of material
VD - 5A
BASE
SE
position of cable clamp
TEN
Voltage
0-250 V 50-60 Hz o 24 DC
AMP
Amperage
mA
FDR
Oscillations
Hz
PB
base Weight
Kg.
PCM
Max chute weigth
Kg.
LUCM
Max chute length
mm
LACM
Max Chute Breadth
mm
TDL
Temperature
0 ÷ 40
UDL
Humidity
10 ÷ 90
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
I
mm
J
mm
K
mm
L
mm
M
mm
N
7.5 mm
R
mm
U
mm
V
mm
Z
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models