Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Elesa
Description
VDA+I - ELESA-Handwheels for metal flanges
Bill of material
Handwheels for metal flanges VDA.160+I
CODE
Code
DESCRIPTION
Description
DIM01
D
mm
DIM02
d
6.5 mm
DIM03
L
mm
DIM04
B
mm
DIM05
d1
10.5 mm
DIM06
d2 +0.2
mm
DIM07
d3
mm
DIM08
d4
mm
DIM09
d5
mm
DIM10
l
16 mm
DIM11
l1
mm
DIM12
H
mm
DIM13
m
DIM14
R
mm
DIM15
a
0.5 mm
DIM16
f
mm
DIM17
s -0.2
mm
WEIGHT
Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models