Catalog navigation
CAD模型选择
可提供的产品: 98
HELP_VARIABLE
Company
ksb
Description
VDI BOAX SF with Actelec AQ AQL - Centred disc butterfly valves with elastomer liner for Building services
Bill of material
PN10_DN80_01857261
MTRLNO
Material number
SIZEDN1
Nominal diameter inlet
mm
LOD
Level of Development
NMNLPRPN1
Nominal pressure inlet
ELACTYP
Electric actuator type
VLTG
Voltage
V
SA010ID04
Manufacturer name
KSB SE & Co. KGaA
SA810ID03
Manufacturer order number
SA810ID10
Description/supplementary text for the order number
SA110ID04
Valve type
SA700ID04
13
SA200ID03
Body styles
straight
SA300ID03
Body connection variants
SA400ID03
Body material
ductile iron
SA450ID03
Surface
coated
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature TB
130 °C
SA700ID08
max. operating pressure(working pressure) ps
bar
SA700ID40
permitted media
water with glycol up to 60% vol.
SA700ID41
Manual adjustment on the valve available
yes
SA700ID25
mass (net)
kg
SA010ID02
2
SA700ID28
Nominal dimension
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型