Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 56
HELP_VARIABLE
Société / Etablissement
KSB
Description
VDI ECOLINE GT 40 - Cast Steel Gate Valves with Bolted Bonnet (PN 10/16/25/40)
Nomenclature
PN40_DN200_01428437
MTRLNO
Material number
SIZEDN1
Nominal Diameter
mm
LOD
Level of Development
NMNLPRPN1
Nominal Pressure
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
KSB gate valve ECOLINE GT 40
SA700ID04
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
SA200ID03
Body style
straight
SA300ID03
Body connection variants
SA400ID03
Body material
cast steel
SA450ID03
Surface
coated
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
400 °C
SA700ID08
max. operating pressure
bar
SA700ID41
Manual adjustment on the valve available
yes
SA700ID25
mass (net)
kg
SA010ID05
Revision data of the file
20230425
SA010ID02
Sheet number of the guideline
2