카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 51
HELP_VARIABLE
Company
ksb
Description
VDI NORI 40 ZXLB/ZXSB - Maintenance-free shut-off globe valves
Bill of material
PN40_DN150_48017263
MTRLNO
Material number
SIZEDN1
Nominal Diameter
mm
LOD
Level of Development
NMNLPRPN1
Nominal Pressure
CPLINE
HDFLNGTYP
Head flange type
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
SA700ID04
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
SA200ID03
Body style
straight
SA300ID03
Body connection variants
SA400ID03
Body material
SA450ID03
Surface
coated
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
450 °C
SA700ID08
max. operating pressure
bar
SA700ID41
Manual adjustment on the valve available
yes
SA700ID25
mass (net)
kg
SA010ID05
Revision data of the file
20230425
SA010ID02
Sheet number of the guideline
2
SA700ID28
Nominal dimension
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
사용 가능한 권장 사항이 없습니다.
미리보기
3D
2D
CAD모델 다운로드