Catalog navigation
CAD模型选择
可提供的产品: 46
HELP_VARIABLE
Company
ksb
Description
VDI NORI 40 ZYLB/ ZYSB - Bellows-type Globe Valves
Bill of material
PN40_DN150_48013524
MTRLNO
Material number
SIZEDN1
Nominal Diameter
LOD
Level of Development
NMNLPRPN1
Nominal Pressure
VARIANT
Variant
Throttling plug
CPLINE
SA010ID04
Manufacturer’s name
KSB SE & Co. KGaA
SA810ID03
Manufacturer’s reference number
SA810ID10
Description text
SA110ID04
Valve type
SA700ID04
Valve assembly type
fixed flow resistor(e.g. shut-off valve, strainer, pressure reducer, condensate control valve, indoor air temperature limiter, cap valve)
SA200ID03
Body style
straight
SA300ID03
Body connection variants
SA400ID03
Body material
cast steel
SA450ID03
Surface
coated
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
-10 °C
SA700ID07
max. operating temperature
450 °C
SA700ID08
max. operating pressure
bar
SA700ID41
Manual adjustment on the valve available
yes
SA700ID25
mass (net)
kg
SA010ID05
Revision data of the file
20230425
SA010ID02
Sheet number of the guideline
2
SA700ID28
Nominal dimension
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型