Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 142
HELP_VARIABLE
Company
ksb
Description
VDI SERIE 2000 - Twin plate check valves
Bill of material
PN25_DN150_42386160
MTRLNO
Material number
SIZEDN1
Nominal diameter inlet
mm
LOD
Level of Development
CPLINE
Type series
NMNLPRPN1
Nominal pressure inlet
WR
Body material
SEAT
Seat material
WING
Wing material
CNNSTDDN1
Connection
EN 1092-1
SA010ID04
Manufacturer name
KSB SE & Co. KGaA
SA810ID03
Manufacturer order number
SA810ID10
Description/supplementary text for the order number
SA110ID04
Valve type
SA700ID04
11
SA200ID03
Body styles
straight
SA300ID03
Body connection variants
Einbau zwischen Flanschen
SA400ID03
Body material
SA450ID03
Surface
SA700ID30
nominal pressure
SA700ID06
kvs value
m³/h
SA700ID33
min. operating temperature TB
°C
SA700ID07
max. operating temperature TB
°C
SA700ID08
max. operating pressure(working pressure) ps
bar
SA700ID34
control range of pressure differential (from … to)
0 mbar
SA700ID35
measuring or control range of flow rate (from … to)
ℓ/h
SA700ID40
permitted media
SA700ID41
Manual adjustment on the valve available
no
SA700ID25
mass (net)
kg
SA010ID02
2
SA700ID28
Nominal dimension
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
No recommendations available.
Aperçus 3D
3D
2D
Modèles CAO générés