Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Reid Supply
Description
VE-19 - Hydraulic Work Supports
Bill of material
VE-19
PN
Part Number
AMERSID
Americas ID
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
TYPE
Type
CAPATMAXPSI
Capacity Maximum psi
2500 mm
HYDSTROKE
Hydraulic Stroke
0.380 mm
SUPPORTPLUNGERSP
Support Plunger Spring Force Lbs Extended
3.400 mm
SUPPORT
Support Plunger Spring Force Lbs Retracted
5.200 mm
OILCAP
Oil Capacity
mm
A
A Height Closed
mm
B
B Height Extended
mm
C
C Body Height
mm
D
D Body Diameter
1 3/8-18
E
E Contact Bolt Width Across Flats
0.630 mm
F
F Contact Bolt Width Across Point
0.490 mm
H
H Port Location
mm
I
I Flange Height
mm
J
J Contact Bolt Head Height
0.180 mm
J1
J1 Mount Spacing From Center
0.570 mm
K
K Contact Bolt Thread Size
M10 x 1.5
L
L Flange Width
1.500 mm
M
M Air Breather Location
mm
N
N Height Under Contact Bolt
0.730 mm
Q
Q Flange Hole Size
0.280 mm
R
R Flange Hole Spacing Center to Center Along Length
1.620 mm
S
S Flange Length
2.380 mm
T
T Flange Hole Spacing Center to Center Along Width
0.940 mm
U
U Mount Port Size
0.170 mm
URL
https://www.reidsupply.com/en-us/p/hydraulic-work-supports/ve-19
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models