Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Essentra Components
Description
VE-412 - Threaded Clamping Cylinders
Bill of material
VE-412
PN
Part No.
VE-412
AMERSID
Americas ID
1103169
APACID
Asia Austrailia Pacific ID
-
EMEAID
Europe Middle East Africa ID
-
MAXIMUMCLAMPING
Maximum Clamping Force
380
STROKE
Stroke
0.510 Inch
EFFECTIVEAREA
Effective Area Inches Squared
0.080 Inch
OILCAPACITY
Oil Capacity Inches Cubed
0.040 Inch
A
A Body Length
1.990 Inch
B
B Overall Length
2.500 Inch
C
C Body Thread Length
1.380 Inch
D
D Width Across Points
0.690 Inch
E
E Plunger Diameter
0.190 Inch
F
F Plunger Thread Size
6-32
G
G Back Hole Thread Size
7/16-20
H
H Body Thread Size
1/2-20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models