Catalog navigation
Wybór modelu CAD
Dostępne producty: 1379
HELP_VARIABLE
Company
Spraying Systems
Description
VeeJet® H-U/H-DU - Nozzles
Bill of material
H1/4U-SS1570
PN
Sales Part
IC
Inlet Connection Size
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Materials
EOD
Equiv Orifice Diam (in)
FRC5
Flow Rate Capacity (gallons per minute) at 5 psi
FRC10
Flow Rate Capacity (gallons per minute) at 10 psi
FRC20
Flow Rate Capacity (gallons per minute) at 20 psi
FRC40
Flow Rate Capacity (gallons per minute) at 40 psi
FRC80
Flow Rate Capacity (gallons per minute) at 80 psi
FRC100
Flow Rate Capacity (gallons per minute) at 100 psi
FRC200
Flow Rate Capacity (gallons per minute) at 200 psi
FRC300
Flow Rate Capacity (gallons per minute) at 300 psi
FRC500
Flow Rate Capacity (gallons per minute) at 500 psi
SA20
Spray Angle at 20 psi
SA40
Spray Angle at 40 psi
SA80
Spray Angle at 80 psi
SA200
Spray Angle at 200 psi
L
Cal
S1
Cal
S2
Cal
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD