Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - exhaust curve 90°
Bill of material
955205004 exhaust curve 90°_520
ARTNR
item no.
BILD
picture
LODLEVEL
LOD Level
BR
series
DI
inside diameter
mm
DA
outside diameter
620 mm
H
height
857 mm
A
display
1477 mm
OF
surface inside
2.0 m^2
G
weight
11.40 kg
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models