Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct oval - curve 90° vertical
Bill of material
948213004 curve 90° vertical_820_1320(350)
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
IM
inside diameter
820/1320
Z
intermediate piece
500 mm
DI
inside diameter
mm
DA
outside diameter
880 mm
BI
Breite (inside)
mm
BA
width (ouside)
1380 mm
A
axial dimension
1207 mm
G
weight
26.6 kg/Stck.
OF
surface inside
7.18 m^2
QS
cross section
0.94 m^2
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models