Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct oval - T-piece 90° horizontal
Bill of material
788213104 T-piece 90° horizontal_820_1320(350)
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
IM
inside diameter
820/1320
Z
intermediate piece
500 mm
DI
inside diameter
mm
DA
outside diameter
880 mm
DI3
inside diameter (outlet)
820 mm
DA3
outside diameter (outlet)
880 mm
BI
Breite (inside)
mm
BA
width (ouside)
1380 mm
L
length (T-piece)
1500 mm
L3
length (outlet)
310 mm
G
weight
20.40 kg/Stck.
QS
cross section
0.94 m^2
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Ventaflex
    Ventaflex air duct - Y-piece
    Ventaflex
    Ventaflex supplies - end cover
    Ventaflex
    Ventaflex supplies - VentaSnap clamp system
    Ventaflex
    Ventaflex supplies - compensator
    Ventaflex
    Ventaflex supplies - Ventafix mounting clamps
    Ventaflex
    Ventaflex air duct - Rundrohr
    Ventaflex
    Ventaflex air duct - curve 90°
    Ventaflex
    Ventaflex air duct - curve 45°
    Ventaflex
    Ventaflex air duct - T-piece 90°
    Ventaflex
    Ventaflex air duct - T-piece 45°
    Ventaflex
    Ventaflex air duct - reduction symmetric
Previews
3D
Dimension
2D
Download CAD models