Catalog navigation
CAD model selection
Selectable products: 62
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex air duct - T-piece 45°
Bill of material
747365004 T-piece 45°_730_370
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
DI
inside diameter
mm
DA
outside diameter
830 mm
DI3
inside diameter (outlet)
mm
L
length (T-piece)
1575
L2
length (outlet)
1030 mm
G
weight
25.40 kg
OF
surface inside
3.91 m^2
QS
cross section
0.42 m^2
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models