Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Ventaflex
Description
Ventaflex supplies - end cover
Bill of material
205205004 end cover_520_100
ARTNR
item no.
BILD
picture
LODLEVEL
LOD level
BR
series
DI
inside diameter
mm
DA
outside diameter
620 mm
H
height
100 mm
QS
cross section
0.30 m^2
SBS
standard coating
GRP light grey (RAL 7035)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Ventaflex
    Ventaflex supplies - VentaSnap clamp system
    Ventaflex
    Ventaflex air duct - Rundrohr
    Ventaflex
    Ventaflex supplies - Ventafix mounting clamps
    Ventaflex
    Ventaflex supplies - compensator
    Ventaflex
    Ventaflex air duct - curve 45°
    Ventaflex
    Ventaflex air duct - curve 90°
    Ventaflex
    Ventaflex air duct - T-piece 90°
    Rhein-Nadel-Automation
    160 - Vibratory Bowl Feeder
    Afag
    BF20 - 50 - Bowl feeder
    RK Rose+Krieger
    base clamp FS-KU - Light clamps
    Afag
    WV401 - 630 - Bowl feeder
    BEA Ingranaggi
    Sprockets for conveyor chains PASSO 75 RULLO 25 - Sprockets for conveyor chains
    Ventaflex
    Ventaflex air duct - Y-piece
Previews
3D
Dimension
2D
Download CAD models