Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
unitray
Description
Ventilated - Aluminum E1 Heavy Duty 152mm Siderail
Bill of material
RYA-H552
DESC
Description
Right Wye Fitting
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
H - E / 160 mm (6.3)"
W1
Width 1
W2
Width 2
RS
Rung Spacing
2 - Ventilated
PN
Part Number
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models