RRA-9872
unitray
Cable Tray Right Reducer Fittings
Aluminum E1 Long Span 203mm Siderail
Powered by
CAD模型選擇
{unitray/cable_tray_right_reducer_fitting/aluminum_e1_long_span_203mm_siderail/ventilated.prj},{NB=RRA-9872},{SHA256=deE5CDgprwJczJx7KAndKae16Fs03Pw7SwTAYnggDUk=},{INAME=00221__rra2d9872},{DESC=Right Reducer Fitting},{MF=Aluminum},{SIDEHT=9 - E / 203 mm (8)\"},{W1=8 - 750 mm (30)\"},{W2=7 - 600 mm (24)\"},{RS=2 - Ventilated},{PN=RRA-9872}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 14
HELP_VARIABLE
Company
unitray
Description
Ventilated - Aluminum E1 Long Span 203mm Siderail
Bill of material
RRA-9872
DESC
Description
Right Reducer Fitting
MF
Material Finish
Aluminum
SIDEHT
Siderail Height
9 - E / 203 mm (8)"
W1
Width 1
8 - 750 mm (30)"
8 - 750 mm (30)"
W2
Width 2
7 - 600 mm (24)"
7 - 600 mm (24)"
RS
Rung Spacing
2 - Ventilated
PN
Part Number
RRA-9872
RRA-9872
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求