Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Firma
AIR-tec-Vogel
Beschreibung
Fitting Mod. 6800 3-4
Stückliste
6800 3-4
IDNR
Ident number
MOD
Mod.
6800 3-4
A
3 mm
F
5.8 mm
G
4 mm
L
26 mm
T
16.5 mm
INFO
Infotext
Information
Infotext
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models