Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Eaton B-Line
Description
Vertical Inside Bend - Series 2, 3, 4, & 5 - Aluminum
Bill of material
4A-12-90VI12
PN
Part No.
W
Tray Width
WMM
Tray Width
mm
H
Side Rail Height
Inch
MAT
Material
TYPE
Type
ANG
Angle
°
R
R - Bend Radius
Inch
RMM
R - Bend Radius
305 mm
A
19.188 Inch
AMM
A
487 mm
B
19.188 Inch
BMM
B
487 mm
C
19.188 Inch
CMM
C
487 mm
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models