Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Eaton B-Line
Description
Vertical Tees - Cable Ladder - Fittings
Bill of material
125G300CA12CLVTU-0150-R0300
PN
Part No.
LFT
Ladder Fitting Type
H
H - Height
mm
MAT
Material
RS
RS - Rung Spacing
300mm mm
RSH
Rung Shape
RO
Rung Orientation
SRT
Series
W
W - Width
mm
R
R - Radius
mm
A
400 mm
B
925 mm
WEIGHT
Weight
kg
LOD
Level of Details
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models