Catalog navigation
CAD model selection
Selectable products: 28
HELP_VARIABLE
Company
Trelleborg Industrial Products
Description
VET - Cable Grommet IP67
Bill of material
100296B_VET 7-10
ARTNR
Art.No.
DES
Description
OC
Cutout
IP
IP Protection
IP67
MAT
Material of the Membrane
T
Material temperature range
-40 to +120 °C
SH
Properties
SR
Properties
RoHS
NE
N. of cable lead-throughs
1
SPL
Suited for cables with connector
DIAMIN
Cable diameter (min.)
mm
DIAMAX
Cable diameter (max.)
mm
IR1
Cable diameter
mm
MT
Mounting type
Snap-in
D
Diameter
mm
L
Length
mm
H
Height
mm
WT
Wall thickness 1
1 - 4 mm
W
Weight
g
WP
Packaging unit weight
kg
PA
Packaging Unit
MOQ
Delivery Unit
DT
Delivery time
on request
CN
Customs Tariff Number
40169997
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models