VEX1300-04-01N
SMC
airline_equipment
stand-by_valve
VEX-X115 Stand-by valve
Powered by
CAD模型選擇
{smc/airline_equipment/stand-by_valve/vex_x115/vex-x115_asmtab.prj},{NB=VEX1300-04-01N},{BODY=3},{SIZE=04},{TTYPE=},{BRACKET=},{PLUG=},{VALVE=},{MODEL=},{INPUT=0},{OUTPUT=1},{CONNECTOR=N},{UNIT=},{DIRECTION=},{THREAD=0},{PPATH=vex-x115/assembly/vex-x115_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
SMC
Description
VEX1-X115 - Stand-by valve
Bill of material
VEX1300-04-01N
BODY
Body size
(3) Body ported
(5) Body ported
(7) Body ported
(9) Body ported
(3) Body ported
(5) Body ported
(7) Body ported
(9) Body ported
SIZE
Port size
(04) 1/2
(04) 1/2
TTYPE
Thread Type
(-) Rc
(F) G
(N) NPT
(T) NPTF
(-) Rc
(F) G
(N) NPT
(T) NPTF
BRACKET
Bracket
(-) None
(B) Bracket
(-) None
(B) Bracket
PLUG
Plug
() None
(P) Plug for port 3 (R)
() None
(P) Plug for port 3 (R)
VALVE
Valve
() None
(V) Valve (VT307-5D1-02)
() None
(V) Valve (VT307-5D1-02)
MODEL
ITV Model
() ITV1000
() ITV1000
INPUT
Input signal
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
(40) 4 points preset input
(52) 16 points preset input (Switch output/NPN output)
(53) 16 points preset input (Switch output/PNP output)
(CC) CC-Link
(DE) DeviceNet
(PR) PROFIBUS DP
(RC) RS-232C communication
(0) Current type 4 to 20 mA DC (Sink type)
(1) Current type 0 to 20 mA DC (Sink type)
(2) Voltage type 0 to 5 VDC
(3) Voltage type 0 to 10 VDC
(40) 4 points preset input
(52) 16 points preset input (Switch output/NPN output)
(53) 16 points preset input (Switch output/PNP output)
(CC) CC-Link
(DE) DeviceNet
(PR) PROFIBUS DP
(RC) RS-232C communication
OUTPUT
Monitor output
(1) Analog output 1 to 5V DC
(2) Switch output/NPN output
(3) Switch output/PNP output
(4) Analog output DC 4 to 20 mA (Sink type)
(1) Analog output 1 to 5V DC
(2) Switch output/NPN output
(3) Switch output/PNP output
(4) Analog output DC 4 to 20 mA (Sink type)
CONNECTOR
Cable connector
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 3 m
(N) Without cable connector
(S) Straight type 3 m
(L) Right angle type 3 m
UNIT
Pressure unit
(-) Mpa
(2) kgf/cm^2
(3) bar
(4) psi
(5) kPa
(-) Mpa
(2) kgf/cm^2
(3) bar
(4) psi
(5) kPa
UNITX
Pressure unit
'','(-) Mpa','2','(2) kgf/cm^2','3','(3) bar','4','(4) psi','5','(5) kPa'
DIRECTION
Installation direction of ITV
() Digital pressure display R port side
() Digital pressure display R port side
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求