Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
VEY02 - Domestic joints are generally opened with 15 series inner diameter
Bill of material
VEY02-1510
CODE
Code
VEY02
TYPE
Type
15 series towline
SLB
Comb Plate
With
MAT
Material
Engineering Plastic
YS
Color
Black
YXWD
Allowable Temperature
-20°C~100°C
ZRDJ
Flame Retardant Grade
UL94-HB
SPE
Specifications
NK
Inner Width
10 mm
A1
21.2 mm
A2
20.8 mm
B
0.0 mm
CS
Number of teeth of comb plate
2
SYTL
Applicable To Drag Chain
VBY02-1510/VBY04-1510
LINK
Network Station
Website
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)